text.skipToContent text.skipToNavigation

Catalog No. : 54162NTUBB

Description:  54162 NARROW TNG 90 DEG BND BOTTOM

UPC: 786209624017

Copper One-Hole Lug, 90 Degree Bend Standard Barrel - Narrow Tongue, Bottom Stacking, Peep Hole, Max 35kV, Wire Size 3/0 AWG, 1/4 Inch Bolt Size, Tin Plated, Die Code 50, Die Color Code Orange
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

3/0 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Orange

Mounting

Screw

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

Y

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here