text.skipToContent text.skipToNavigation

Catalog No. : 54162BS

Description:  54162 BELL SHAPED END

UPC: 786209873576

Copper One-Hole Lug, Standard Barrel - Bell Shaped End, Max 35kV, Wire Size 3/0 AWG, 1/4 Inch Bolt Hole, Orange Die Code 50
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

3/0 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Orange

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Other

Number of mounting holes

1

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here