text.skipToContent text.skipToNavigation

Catalog No. : 54160UFB

Description:  2/0 AWG CU 1/2IN BH 45 DEG BT STACK

UPC: 786210333700

Copper One-Hole Lug, 45 Degree Bend Standard Barrel - Bottom Stacking, Peep Hole, Max 35kV, Wire Size 2/0 AWG, 1/2 Inch Bolt Size, Tin Plated, Die Code 45, Die Color Code Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

2/0 AWG

Number Of Holes

1

Voltage Rating

35 kV

Material

Copper

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/2 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

45°

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other