text.skipToContent text.skipToNavigation

Catalog No. : 54158B

Description:  CU TP 1HL LUG BOTSTACK 2/0 5/16 BLK

UPC: 786210378428

Copper One-Hole Lug, Standard Barrel -Bottom Stacking, Peep Hole, Max 35kV, Wire Size 2/0 AWG, 5/16 Inch Bolt Size, Tin Plated, Die Code 45, Die Color Code Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

5/16 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here