text.skipToContent text.skipToNavigation

Catalog No. : 54155BTSP

Description:  1/0 CU BLANK TONGUE W/ SILVER PLATE

UPC: 786209979957

Copper Blank Tongue Lug, Standard Barrel, Peep Hole, Max 35kV, Wire Size 1/0 AWG, Silver Plated, Die Code 42, Die Color Code Pink
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

1/0 AWG

Number Of Holes

0

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Brown

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Other

Number of mounting holes

0

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here