text.skipToContent text.skipToNavigation

Catalog No. : 54152B

Description:  SHORT BARREL, 1 HOLE LUG, BOTTOM S

UPC: 786210382890

Copper One-Hole Lug, Standard Barrel - Bottom Stacking, Peep Hole, Max 35kV Wire Size 1/0 AWG 1/4 Bolt Size Tin Plated, Die Code 42, Die Color Code Pink
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Pink

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other