Catalog No. : 54151CFB-BHL-OW
Description: CEILING FAN BX W/HANGER, OLD WORK
UPC: 785991026177
Octagon Ceiling Fan Box, 15.8 Cubic Inches, 4 Inch Diameter x 1-1/2 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, with Non-Metallic Cable Clamps (C-5) and Old Work Bar Hanger with 16 Inch to 24 Inch Length, For use with Non-Metallic Sheathed Cable
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Box/housing for built-in mounting in the wall/ceiling |
|
Special Features |
Expandable for joists spaced from 16 to 24 inches |
|
Application |
For use with non-metallic sheathed cable |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
15.8 cu in |
|
Construction |
Drawn |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Diameter x 1/2 Inch depth |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
ETIM Classification
ETIM
EC001796 Junction box for ceiling luminaire
|
Outlet diameter |
101.6 mm |