Alternate Catalog No. : 54151 A
Catalog No. : 54151A
Description: 4IN OCT BX,STL,15.8CU,1/2-KO,CLAMP
UPC: 785991169508
Made or assembled in Canada.
Octagon Box, 15.8 Cubic Inches, 4 Inch Diameter x 1-1/2 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, with Armored Cable Clamps (C-3), For use with Armored/Metal Clad Cable
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Box/housing for built-in mounting in the wall/ceiling |
|
Application |
For use with armored/metal clad cable |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
15.8 cu in |
|
Construction |
Drawn |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Diameter x 1/2 Inch depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |