text.skipToContent text.skipToNavigation

Alternate Catalog No. : 54151 3/4

Catalog No. : 541513/4

Description:  4IN-OCTAGON BOX STL 15.8CU 3/4-KO

UPC: 785991169102

Made or assembled in Canada.

Octagon Box, 15.8 Cubic Inches, 4 Inch Diameter x 1-1/2 Inches Deep, 3/4 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

15.8 cu in

Construction

Drawn

Classifications

Brand Name

Steel City

Standard

UL E2969, CSA 5043

Dimensions

Size

4 Inches Diameter x 1/2 Inch depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A QCIT N/A N/A

Sustainability

Environmental product declaration

9AKK108471A9557

Documents/Support Tools

Sales Drawing

Click here