Alternate Catalog No. : 54151 1234 P
Catalog No. : 541511234P
Description: 54151 1/2 & 3/4 WITH PIGTAIL
UPC: 785991048025
Made or assembled in Canada.
Octagon Box, 15.8 Cubic Inches, 4 Inch Diameter x 1-1/2 Inches Deep, 1/2 Inch and 3/4 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, 10-1/2 Inch #12 AWG Solid Ground Wire Pigtail, For use with Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Specialty electrical boxes |
|
Application |
For use with conduits |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Gray |
|
Construction |
Drawn |
|
Cable Entry |
Knockouts |
|
Cubic Capacity |
15.8 cu in |
Classifications
|
Brand Name |
Efab |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 inches in diameter x 1/2 inch depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |