text.skipToContent text.skipToNavigation

Catalog No. : 54150SP

Description:  CU SP 1HL LUG STND BRL No1 1/2B GRN

UPC: 786210647180

Copper One-Hole Lug, Standard Barrel, Peep Hole, Max 35kV, Wire Size #1 AWG, 1/2 Inch Bolt Size, Silver Plated, Die Code 37, Die Color Code Green
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Green

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Stud Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 004503369 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Other

Number of mounting holes

1

AWG size

1