text.skipToContent text.skipToNavigation

Catalog No. : 54148B

Description:  CU TP 1HL LUG BOTSTACK No1 3/8B GRN

UPC: 786210289397

Copper One-Hole Lug, Standard Barrel -Bottom Stacking, Peep Hole, Max 35kV, Wire Size #1 AWG, 3/8 Inch Bolt Size, Tin Plated, Die Code 37, Die Color Code Green
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Green

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

1

Documents/Support Tools

Sales Drawing

Click here