text.skipToContent text.skipToNavigation

Catalog No. : 54147BS

Description:  2 FLX STD BAR 1H 5/16 BOLT BELL END

UPC: 786210954585

Copper One-Hole Lug, Standard Barrel - Bell Shaped End, Peep Hole, Max 35kV, #1 AWG Wire, 5/16 Inch Bolt Size, Tin Plated, Die Code 37, Die Color Code Green
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

1/0 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Pink

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Stud Size

5/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

1

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here