text.skipToContent text.skipToNavigation

Catalog No. : 54145PFNM

Description:  54145 PLAIN FINISH NO MARKING

UPC: 786210744179

Copper One-Hole Lug, Standard Barrel, Peep Hole, Max 35kV, Wire Size #2 AWG, 1/2 Inch Bolt Size, Plain (No) Finish, No Marking, Die Code 33, Die Color Code Brown
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Brown

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Bare

Number of mounting holes

1

AWG size

2

Documents/Support Tools

Sales Drawing

Click here