text.skipToContent text.skipToNavigation

Catalog No. : 54143PFNM

Description:  54143 PLAIN FINISH NO INK MARKING

UPC: 786210744186

Copper One-Hole Lug, Standard Barrel, Peep Hole, Max 35kV, Wire Size #2 AWG, 3/8 Inch Bolt Size, Plain (No) Finish, No Marking, Die Code 33, Die Color Code Brown
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Brown

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Stud Size

5/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A N/A N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Bare

Number of mounting holes

1

AWG size

2

Documents/Support Tools

Sales Drawing

Click here