Alternate Catalog No. : 54142 SP
Catalog No. : 54142SP
Description: CU SP 1HL LUG STD BRL No2 5/16B BRN
UPC: 786210647104
Copper One-Hole Lug, Standard Barrel, Peep Hole, Max 35kV, Wire Size #2 AWG, 5/16 Inch Bolt Size, Silver Plated, Brown 33
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Number Of Holes |
1 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Brown |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Stud Size |
5/16 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 004503369 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |