text.skipToContent text.skipToNavigation

Catalog No. : 54140BS

Description:  91/24 GREY BELL-END 3/8 INCH BOLT

UPC: 786210949840

Copper One-Hole Lug Standard Barrel - Bell Shaped End, Peep Hole, Max 35kV, Wire Size 91/24, 3/8 Inch Bolt Size, Tin Plated, Die Code 29, Die Color Code Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

91/24

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Gray

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here