Catalog No. : 54132UBSP
Description: 54132 90 DEG BND SILVER PLATED
UPC: 786209988614
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
8 AWG |
|
Number Of Holes |
1 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Red |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Stud Size |
3/8 in |
|
Connecting angle |
90° |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
Y |
|
Material |
Copper |
|
Surface protection |
Other |
|
Number of mounting holes |
1 |
|
AWG size |
8 |
Documents/Support Tools
|
Sales Drawing |