Catalog No. : 54128
Description: 1000 CU STD. BRL 1 HOLE 5/8 IN BOLT
UPC: 786210541280
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
1000 kcmil |
|
Number Of Holes |
1 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Stud Size |
5/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | 1097195_2015-02-20 | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Connecting angle |
180° (horizontal) |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
Y |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Number of mounting holes |
1 |
|
AWG size |
1000 kcmil |