Catalog No. : 5412306
Description: 54123 WITH A 3/8 BOLT HOLE
UPC: 786210914008
Copper One-Hole Lug - Straight Standard Barrel - max 35KV, 750 kcmil Wire, 3/8 Inch Bolt Size, Tin Plated with Inspection Hole, Black 106
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
1 AWG |
|
Number Of Holes |
2 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Black |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Stud Size |
#10 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |