text.skipToContent text.skipToNavigation

Catalog No. : 5412008PFNM

Description:  54120 1/2 BOLT PLAIN FINISH NO MARK

UPC: 786210732367

Copper One-Hole Lug, Standard Barrel, Peep Hole, Max 35kV, Wire Size 600 kcmil, 1/2 Inch Bolt Size, Plain (No) Finish, No Markings, Die Code 94, Die Color Code Green
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Green

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/2 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Bare

Number of mounting holes

1

AWG size

1