text.skipToContent text.skipToNavigation

Catalog No. : 54116UF06

Description:  54116 45 DEGREE BEND 3/8 BOLT

UPC: 786210950129

Copper One-Hole Lug, 45 Degree Bend Standard Barrel, Max 35kV, 3/8 Inch Bolt Size, Wire Size 400 kcmil, Die Code 76, Die Color Code Blue
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

400 kcmil

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Blue

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

45°

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Number of mounting holes

1

AWG size

400 kcmil