text.skipToContent text.skipToNavigation

Catalog No. : 54112NTBS

Description:  54112 NARROW TONGUE BELL SHAPED END

UPC: 786209979452

Copper One-Hole Lug, Standard Barrel - Belled Shaped End, Narrow Tongue, Max 35kV, Wire Size 4/0 AWG, 3/8 Inch Bolt Size, 3/8 Inch Hole Spacing, Tin Plated, Die Code 54, Die Color Code Purple 54
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

4/0 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Purple

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

Y

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other