text.skipToContent text.skipToNavigation

Catalog No. : 54111SP

Description:  54111 SILVER PLATED

UPC: 786210897189

Copper One-Hole Lug, Standard Barrel, Peep Hole, Max 35kV, Wire Size 3/0 AWG, 3/8 Inch Bolt Size, Silver Plated, Die Code 50, Die Color Code Orange
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Orange

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Other

Number of mounting holes

1

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here