text.skipToContent text.skipToNavigation

Catalog No. : 54110PF

Description:  54110 PLAIN FINISH

UPC: 786210693262

Copper One-Hole Lug, Standard Barrel, Max 35kV, Wire Size 2/0, 3/8 Inch Bolt Size, Plain Finish, Die Code 45, Die Color Code Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

2/0 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

MNS_EcoSolutions

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Bare

Number of mounting holes

1

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here