text.skipToContent text.skipToNavigation

Catalog No. : 54104UFNP

Description:  54104 45 DEGREE BEND NICKEL PLATE

UPC: 786209942647

Copper One-Hole Lug, 45 Degree Bend Standard Barrel, Max 35kV, 23 Navy Wire, #10 Bolt Size, Nickel Plated, Die Code 21, Die Color Code Red
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

23 Navy

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Red

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

#10

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

45°

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Nickel-plated

Number of mounting holes

1

AWG size

Other