text.skipToContent text.skipToNavigation

Catalog No. : 54104UFB

Description:  54104 45 DEG BEND BTM STACK LUG

UPC: 786209698865

Copper One-Hole Lug, 45 Degree Bend Standard Barrel - Bottom Stacking, Max 35kV, 23 Navy Wire, #10 Inch Bolt Size, Die Code 21, Die Color Code Red
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

23 Navy

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Red

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

#10

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

45°

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Other

Number of mounting holes

1

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here