text.skipToContent text.skipToNavigation

Catalog No. : 54104I

Description:  54104 INSULATED BARREL

UPC: 786209936301

Copper One-Hole Insulated Lug, Standard Barrel, Peep Hole, Max 600 Volts, Wire Size #8 AWG, #10 Bolt Size, Tin Plated, Die Code 21, Die Color Code Red
View More View Less
For more info visit:  electrification.us.abb.com
  • Translucent nylon insulator provides easy viewing of die code/color.
  • Variety of options available - finish, tongue width and angle, bolt hole size/ spacing and more.
  • Easy to install with standard Color-Keyed compression tools.

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

600 V

Insulation

Nylon

Material

Copper

Color

Red

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Stud Size

#10

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A 1097195_2015-02-20 N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

Y

Colour insulation

Red

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

8

Documents/Support Tools

Sales Drawing

Click here