text.skipToContent text.skipToNavigation

Catalog No. : 5410402

Description:  CU TP 1HL LUG STNDBRL No8 No8B RED

UPC: 786210948027

Copper One-Hole Lug, Standard Barrel, Peep Hole, Max 35kV, Wire Size #8 AWG, #8 Bolt Size, Tin Plated, Die Code 21, Die Color Code Red
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Red

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

#8

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

8

Documents/Support Tools

Sales Drawing

Click here