text.skipToContent text.skipToNavigation

Catalog No. : 5410103

Description:  NO14-10 STD BARREL NO10 STUD

UPC: 786210955704

Copper One-Hole Lug, Standard Barrel, Peep Hole, Max 35kV, Wire Size #14-10 AWG, #10 Bolt Size, Tin Plated, Die Code ERG2002/ERG2005, Die Color Code "C" Nest
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

14-10 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

#10

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here