Catalog No. : 540600
Description: CK PARALLEL SPLICE 601800/689400CML
UPC: 786209923691
- Accomodates multiple wire sizes from 22 AWG to 500 kcmil for application flexibility. Easy to install with standard compression crimp tools.
- Chamfered barrel ends eliminate high-voltage corona and partial discharge failures. 99.9 percent pure copper for low resistance and high conductivity - tin-plated for corrosion resistance.
- Application Tools: TBM8750M1, TBM8750BSCR
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Accomodates multiple wire sizes from 22 AWG to 500 kcmil for application flexibility. Easy to install with standard compression crimp tools. |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Voltage Rating |
600 V |
|
Insulation |
None |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Insulation |
None |
|
Voltage level |
Up to 35 kV |
|
Type of connection |
Parallel connector |
Documents/Support Tools
|
Sales Drawing |