Catalog No. : 540500PFM500
Description: PARALLEL 500 MCM, PLAIN FNSH
UPC: 786209801616
Plain Finish Copper Parallel Splice, Wire Range Min: (1) #400MCM and (3) #6, Max: (1) #250MCM and (13) #6, Circular Mil Range 500kcmil, Plain Finish
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Plain (No) Finish |
|
Insulation |
None |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |
|
Surface protection |
Bare |
|
Insulation |
None |
|
Voltage level |
Up to 35 kV |
|
Type of connection |
Parallel connector |