Catalog No. : 540300PFM350
Description: PARALLEL 350 MC, PLAIN FINISH
UPC: 786209801654
Plain Finish Copper Parallel Splice, Wire Range Min: (1) #2/0 and (4) #4, Max: (1) #300MCM and (3) #6, Circular Mil Range 350kcmil, Plain Finish
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Plain (No) Finish |
|
Voltage Rating |
35 kV |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |
|
Surface protection |
Bare |
|
Insulation |
None |