text.skipToContent text.skipToNavigation

Alternate Catalog No. : 540 3/8B

Catalog No. : 5403/8B

Description:  SIDE HGR CLIP HT2IN BLT HOLE 7/16IN

UPC: 616013289525

Clip, Side Hanger, Height 2 Inches, Base Length 1-7/8 Inches, Width 7/8 Inch, Bolt Hole 7/16 Inch, Black Finish Steel, For use with 3/8 Inch Rod
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Finish

Black

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here