text.skipToContent text.skipToNavigation

Catalog No. : 5402LR-25R

Description:  4 OCT/RND BX CVR DUP REC FLAT

UPC: 785991061123

Octagon Box Cover, 4 Inch Diameter, Pre-Galvanized Steel, Flat and Center Blanked for Duplex Receptacle, For use with Round and Octagon Boxes, pack of 25, for Retail
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Application

For use with round and octagon boxes

Specifications

Material

Steel

Finish

Pre-galvanized

Color

Silver

Knockouts

Yes

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Diameter

101.6 mm

Shape

Round