text.skipToContent text.skipToNavigation

Alternate Catalog No. : 5402 LR

Catalog No. : 5402LR

Description:  4 OCT BX COVER,STL,FLAT,DUPLEX REC.

UPC: 785991154054

Octagon Box Cover, 4 Inch Diameter, Pre-Galvanized Steel, Flat and Center Blanked for Duplex Receptacle, For use with Round and Octagon Boxes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Application

For use with round and octagon boxes

Specifications

Material

Steel

Finish

Pre-galvanized

Color

Silver

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441302 N/A 1352977_2017-05-26 N/A
UL E2969 N/A QCIT N/A N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

Documents/Support Tools

Sales Drawing

Click here