Catalog No. : 540250PFM250
Description: PARALLEL 250, PLAIN FINISH
UPC: 786209801630
Plain Finish Copper Parallel Splice, Wire Range Min: (1) #3/0 and (4) #8, Max: (1) #3/0 and (8) #8, Circular Mil Range 250kcmil, Plain Finish
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Plain (No) Finish |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |
|
Surface protection |
Bare |
|
Insulation |
None |
|
Voltage level |
Up to 35 kV |
|
Type of connection |
Parallel connector |