Alternate Catalog No. : 5401 LR
Catalog No. : 5401LR
Description: STL OCT BX CVR 4IN DIA SGL RCPT
UPC: 785991154009
Octagon Box Cover, 4 Inch Diameter, Pre-Galvanized Steel, Flat and Center Blanked for Single Receptacle 1-13/32 Inch Diameter Hole, For use with Round and Octagon Boxes
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
|
Application |
For use with round and octagon boxes |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | 1352977_2017-05-26 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |