text.skipToContent text.skipToNavigation

Alternate Catalog No. : 540 1/2 EC

Catalog No. : 5401/2EC

Description:  SIDE HGR CLIP HT2IN LEN1-7/8IN STL

UPC: 616013289556

Clip, Side Hanger, Height 2 Inches, Base Length 1-7/8 Inches, Width 1-5/8 Inches, Bolt Hole 9/16 Inch, Epoxy Coated Steel, For use with 1/2 Inch Rod
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here