Catalog No. : 54009-TB
Description: CU TP 2WAY CONN SPLICE LONG 1/0 PNK
UPC: 786210540092
- Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.
- Application Tools: 13100A, TBM15I, TBM14M
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost. |
|
Application |
Applications certified to 600 V and recommended up to 35 kV¥ |
Specifications
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Color |
Pink |
|
Voltage Rating |
600 V |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503000 | 622302 | N/A | N/A | N/A |
| CSA | 7222000 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
AWG-range |
1/0-1/0 |
|
Sleeve form |
Long |
|
Material |
Copper |
|
Insulation |
None |