Catalog No. : 540040PFM40
Description: PARALLEL 4/0, PLAIN FINISH
UPC: 786209801678
Copper Parallel Splice, Wire Range Min: (3) #2, Max: (1) 1/0 and (3) #4, Circular Mil Range 190,000 - 231,100, Length 0.77 Inches (19.56mm), O.D. 0.766 Inches (19.46mm), I.D. 0.629 Inches (15.98mm), Plain Finish
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Plain (No) Finish |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |
|
Surface protection |
Bare |
|
Insulation |
None |