Catalog No. : 540030PFM30
Description: PARALLEL 3/0, PLAIN FINISH
UPC: 786209801715
Copper Parallel Splice, Wire Range 3/0, Circular Mil Range 119,500 - 150,500, Length 0.75 Inches (19.05mm), O.D. 0.632 Inches (16.05mm), I.D. 0.507 Inches (12.88mm), Plain Finish, No Markings
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Plain (No) Finish |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |
|
Surface protection |
Bare |
|
Insulation |
None |