Catalog No. : 540020PFM20
Description: PARALLEL 2/0, PLAIN FINISH
UPC: 786209801753
Copper Parallel Splice, Wire Range Min: (2) #4, Max #1 and #2, Circular Mil Range 119,500 - 150,500, Length 0.75 Inches (19.05mm), Width 0.632 Inches (16.05mm), I.D. 0.507 Inches (12.88mm)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Plain (No) Finish |
|
Insulation |
None |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |
|
Insulation |
None |
|
Voltage level |
Up to 35 kV |
|
Type of connection |
Parallel connector |