Catalog No. : 540010PFM10
Description: 540010 PLAIN FINISH MARKED 1/0
UPC: 786209882165
Copper Parallel Splice for Wire Range Min: (6) #8, Max: (2) #4 and (1) #6, Circular Mil Range 83,700 - 119,500, Length 0.75 Inches (19.05mm), O.D. 0.571 Inches (14.5mm), I.D. 0.446 Inches (11.33mm), Plain Finish
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Plain (No) Finish |
|
Voltage Rating |
600 V |
|
Insulation |
None |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |
|
Surface protection |
Bare |
|
Insulation |
None |
|
Voltage level |
Up to 35 kV |
|
Type of connection |
Parallel connector |