Catalog No. : 540-41132
Description: CBL TIE 40LB 11IN GRAY NYL
UPC: 786210066387
Descriptors
|
Category |
Cable ties |
|
Application |
For Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Gray |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
40 pounds , 180 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL/EN/CSA62275 Type 2/21 Rated for AH-2 Plenum |
Dimensions
|
Width |
0.146 in , 3.71 mm |
|
Length |
11.08 in , 284.4 mm |
|
Thickness |
0.05 In , 1.31 mm |
|
Band width |
3.71 mm |
|
Length belt/tape/tie |
284.4 mm |
|
Length belt/tape/tie |
11.19 inch |
|
Tie thickness |
1.31 mm |
|
Tie thickness |
0.05 inch |
|
Min. holding force |
180 N |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Grey |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |