Alternate Catalog No. : 54-C-1 W/O BC
Catalog No. : 54-C-1W/OBC
Description: 4 INCH OCT & RND BOX CVR-FLAT BLANK
UPC: 785991163063
Octagon Box Cover, 4 Inch Diameter, Pre-Galvanized Steel, Flat and Blank, without Bar Code For use with Octagon Boxes
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
|
Application |
For use with octagon boxes |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Octagonal |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches |