text.skipToContent text.skipToNavigation

Catalog No. : 53964

Description:  CU TP 2WAY CONN SPLICE SHORT 550/24

UPC: 786210539645

Copper Two-Way Splice, Short Barrel, Max 35kV, Wire Size 550/24, Length 2.13 Inches (54.10mm), Tin Plate, Die Code 62, Die Color Code Yellow
View More View Less
For more info visit:  electrification.us.abb.com
  • Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.

Descriptors

Category

Wire or cable compression splice

Special Features

Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.

Application

Applications certified to 600 V and recommended up to 35 kV¥

Specifications

Material

Copper

Finish

Tin Plated

Color

Yellow

Voltage Rating

600 V

Insulation

None

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A N/A N/A N/A
ETIM EC001059 Crimp splices for copper conductor

Sleeve form

Short

Material

Copper

Insulation

None

Voltage level

Up to 35 kV

Type of connection

End connector

Documents/Support Tools

Sales Drawing

Click here

Click here