Catalog No. : 5386
Description: 6IN STR INSUL LT CONNECTOR IRON
UPC: 786210053868
- Ability to install quickly with low torque effort
- Used where flexible metal raceway is installed in outdoor or indoor locations where exposed to continuous or intermittent moisture.
- To positively bond conduit to box or enclosure.
Descriptors
|
Category |
Liquid tight connectors |
|
Special Features |
UL Listed Liquidtight and CSA Certified Watertight |
Specifications
|
Material |
Malleable Iron - Insulated |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Size |
6 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal size in inch |
Other |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
Thread connection size |
Other |
|
One-piece |
N |
|
Material housing |
Other |
|
Approved in combination with protective conduit CSA |
N |
|
Approved in combination with protective conduit UL |
Y |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |