text.skipToContent text.skipToNavigation

Catalog No. : 5380-E10HH

Description:  BRZ Range Lug No6-2/0 HexHead Bolt

UPC: 783786767243

Bronze Range Lug with 1-Hole Pad, Hole Diameter 11/16 inch. Wire Size #6 to 2/0 AWG. 2-1/2 inch long. Includes Silicone Bronze Washer, Bronze Cast Shoe 2/0, Bronze 1/2-20 x .625 Screw. Screw Bottom has been Flared so that Shoe does not come off end of Screw.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Conductor Range

#6-2/0 AWG

Material

Bronze

Classifications

Brand Name

Homac