text.skipToContent text.skipToNavigation

Catalog No. : 5374

Description:  1IN 90D CHASE LT INSUL CONN IRON

UPC: 786210053745

1 Inch 90 Degree Malleable Iron Chase Liquidtight Insulated Connector With Electro-Zinc Plating
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Malleable Iron

Finish

Electro Zinc Plating

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018, CSA

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 inch

Model

90°-elbow

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

Thread type

NPT

Thread connection size

Other

One-piece

N

Material housing

Other

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UL

Y

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here